Quantity | Unit price |
---|---|
1 - 99 | £ 12.9181 |
100 - 199 | £ 11.63 |
200 - 499 | £ 10.33 |
500 - 999 | £ 9.04 |
1000 + | £ 7.75 |
d1+0|-0.025 | 12.0 |
---|---|
l1 005 00 | 60.0 |
d2 | M10 |
D3 | 20.0 |
l2 | 16.0 |
h1 | 8.0 |
TX Size | TX-50 |
Drive Type | Torx Drive |
Material | 316 Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue