Quantity | Unit price |
---|---|
1 - 99 | £ 9.2363 |
100 - 199 | £ 8.31 |
200 - 499 | £ 7.39 |
500 - 999 | £ 6.47 |
1000 + | £ 5.54 |
d1+0|-0.025 | 12.0 |
---|---|
l1 005 00 | 16.0 |
d2 | M10 |
D3 | 20.0 |
l2 | 16.0 |
h1 | 8.0 |
w1 | 2.5 |
Drive Type | Slotted Drive |
Material | 303 Stainless Steel |
Commodity Code | 7318156290 |
Finish | Blackened |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue