Quantity | Unit price |
---|---|
1 - 99 | £ 7.6387 |
100 - 199 | £ 6.87 |
200 - 499 | £ 6.11 |
500 - 999 | £ 5.35 |
1000 + | £ 4.58 |
d1+0|-0.025 | 6.0 |
---|---|
l1 005 00 | 50.0 |
d2 | M5 |
D3 | 10.0 |
l2 | 6.0 |
h1 | 5.0 |
A/F | 3.0 |
Drive Type | Hex Drive |
Material | 303 Stainless Steel |
Commodity Code | 7318156290 |
Finish | Blackened |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue