Quantity | Unit price |
---|---|
1 - 99 | £ 4.4224 |
100 - 199 | £ 3.98 |
200 - 499 | £ 3.54 |
500 - 999 | £ 3.10 |
1000 + | £ 2.65 |
d1+0|-0.025 | 5.0 |
---|---|
l1 005 00 | 35.0 |
d2 | M4 |
D3 | 8.0 |
l2 | 5.0 |
h1 | 4.0 |
A/F | 2.5 |
Drive Type | Hex Drive |
Material | 303 Stainless Steel |
Commodity Code | 7318156290 |
Finish | Blackened |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue