Quantity | Unit price |
---|
Type | Small Sizes |
---|---|
d1 | M8 |
d2 | 10.0 |
l1 | 10.0 |
l2 | 12.0 |
H1 | 5.4 |
A/F | 13.0 |
Tensile strength N | 550 N/mm2 |
Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue