Quantity | Unit price |
---|---|
200 - 3999 | £ 0.0223 |
4000 + | £ 0.0219 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Coating | Nickel Plated Steel |
---|---|
Compatible Shelf Material | Wood |
Material | Steel |
Mounting Method | Spigot |
Shelf Support Material | Metal |
Support Type | O-Rings on Cylinder |
Projection Size | 5.0 mm |
Projection Size | 0.197 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue