Quantity | Unit price |
---|---|
100 + | £ 0.1597 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Hinged Ticket Rail Sign Fixing |
---|---|
Display Orientation | Hinged |
Fixing Type | Push Fit |
Mounting Method | Clip On |
Full Material | Polyvinyl Chloride |
Colour | Clear |
Overall Length | 25.0 mm |
Overall Length | 0.984 in |
Maximum Compatible Material Thickness | 4.0 mm |
Maximum Compatible Material Thickness | 0.157 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue