Quantity | Unit price |
---|---|
100 - 3999 | £ 0.1642 |
4000 + | £ 0.1601 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | 90 Degree Shelf Ticket Fixing |
---|---|
Display Orientation | Perpendicular |
Fixing Type | Screws |
Mounting Method | Screw On |
Full Material | Low Density Polyethylene |
Colour | Clear |
Overall Length | 25.0 mm |
Overall Length | 0.984 in |
Maximum Compatible Material Thickness | 1.5 mm |
Maximum Compatible Material Thickness | 0.059 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue