Quantity | Unit price |
---|---|
1 - 49 | £ 60.6509 |
50 + | £ 23.4399 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 4.5 mm |
---|---|
Leaf Thickness | 0.177 in |
Maximum Torque | 1.8 Nm |
Maximum Torque | 1.8 Nm |
Overall Length | 50.8 mm |
Overall Length | 2 in |
Overall Thickness | 12.7 mm |
Overall Thickness | 0.5 in |
Overall Width | 57.1 mm |
Overall Width | 2.248 in |
Colour | Black |
Finish | Painted |
Leaf Shape | Rectangular |
Material | Zinc Alloy |
Mounting Hole Depression | Countersunk |
Number of Mounting Holes | 4 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue