Quantity | Unit price |
---|---|
500 + | £ 3.8061 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Cable Bundle Diameter | 40.0 mm |
---|---|
Maximum Cable Bundle Diameter | 1.575 in |
Overall Width | 25.0 mm |
Overall Width | 0.984 in |
Base Length | 50.0 mm |
Base Length | 1.969 in |
Type | Adhesive Clamp |
Hole Type | No Screw Hole |
Colour | Black |
Coating | Uncoated |
Commodity Code | 3926909790 |
Full Material | Polyamide;Polyester;Polypropylene |
Overall Length | 50.0 mm |
Overall Length | 1.969 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue