Quantity | Unit price |
---|---|
100 - 999 | £ 0.1615 |
1000 + | £ 0.1574 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Shape | Round |
---|---|
Base Length | 6.2 mm |
Base Length | 0.244 in |
Base Width | 6.2 mm |
Base Width | 0.244 in |
Overall Diameter | 6.2 mm |
Overall Diameter | 0.244 in |
Colour | Natural |
Clip Style | Loop |
Mounting Method | Adhesive |
Removability | Permanent |
Full Material | Polystyrene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue