Quantity | Unit price |
---|---|
700 - 6999 | £ 0.2929 |
7000 + | £ 0.2875 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Felt |
---|---|
Shape | Round |
Colour | Brown |
Material Flammability Standard | UL94 HB |
Commodity Code | 5602900000 |
Base Diameter | 32.0 mm |
Base Diameter | 1.26 in |
Base Height | 32.0 mm |
Base Height | 1.26 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue