Menu Search

Maxi JawLock 4.0 mm (T) 500.0 mm (L) Red

Security Seal is easy to affix and remove. Can be used for sealing plastic boxes and containers.
Item code:

1255044

924 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 46.8441
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 46,844.10

1000 x £ 46.8441

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Polypropylene
Price per piece incl VAT 55.1107 GBP
Length 500.0 mm
Width 7.6 mm
Thickness 4.0 mm
Strap Length 500.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us