Quantity | Unit price |
---|---|
1 + | £ 12.4451 |
Load Capacity | 15.9 kg |
---|---|
Load Capacity | 35 lbs |
Hook Projection | 30.2 mm |
Hook Projection | 1.189 in |
Hook Thickness | 5.5 mm |
Hook Thickness | 0.217 in |
Mounting Orientation | Vertical |
Number of Mounting Holes | 1 |
Hook Height | 22.0 mm |
Hook Height | 0.866 in |
Mounting Width | 10.0 mm |
Mounting Width | 0.394 in |
Mount Type | Single-Screw Mount |
Commodity Code | 7318190090 |
Full Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue