Quantity | Unit price |
---|---|
1 + | £ 16.0047 |
Load Capacity | 20 kg |
---|---|
Load Capacity | 44 lbs |
Hook Projection | 32.2 mm |
Hook Projection | 1.268 in |
Hook Thickness | 5.0 mm |
Hook Thickness | 0.197 in |
Mounting Orientation | Horizontal |
Number of Mounting Holes | 2 |
Hook Height | 25.0 mm |
Hook Height | 0.984 in |
Mounting Width | 36.0 mm |
Mounting Width | 1.417 in |
Mounting Height | 16.0 mm |
Mounting Height | 0.63 in |
Mount Type | Horizontal Mount with Screws |
Commodity Code | 7326909890 |
Full Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue