Quantity | Unit price |
---|---|
1 + | £ 20.8623 |
Load Capacity | 11.8 kg |
---|---|
Load Capacity | 26 lbs |
Hook Projection | 50.0 mm |
Hook Projection | 1.969 in |
Hook Thickness | 10.0 mm |
Hook Thickness | 0.394 in |
Mounting Orientation | Vertical |
Number of Mounting Holes | 2 |
Hook Height | 34.0 mm |
Hook Height | 1.339 in |
Mounting Width | 12.0 mm |
Mounting Width | 0.472 in |
Mounting Height | 16.0 mm |
Mounting Height | 0.63 in |
Mount Type | Vertical Mount with Screws |
Commodity Code | 3926909790 |
Full Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue