Quantity | Unit price |
---|---|
1 - 39 | £ 30.1116 |
40 + | £ 13.3076 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 3926909790 |
---|---|
Catch Mechanism | Catch & Counterplate |
Magnet Material | Ferrite |
Mount Type | Screw On |
Catch Weight | 110.0 g |
Catch Weight | 110.0 g |
Distance Between Fixing Holes | 50.0 mm |
Distance Between Fixing Holes | 1.969 in |
Overall Height | 20.0 mm |
Overall Height | 0.787 in |
Overall Width | 21.5 mm |
Overall Width | 0.846 in |
Overall Length | 61.0 mm |
Overall Length | 2.402 in |
Plate Length | 43.0 mm |
Plate Length | 1.693 in |
Plate Thickness | 2.0 mm |
Plate Thickness | 0.079 in |
Plate Width | 19.0 mm |
Plate Width | 0.748 in |
Distance Between Fixing Holes On Plate | 27.0 mm |
Distance Between Fixing Holes On Plate | 1.063 in |
Case Material | Zamak |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue