Menu Search

Screw Hook 0.671 in 6.6 lbs 304 Stainless Steel

Screw in Hook is quick and easy to install. It features a self-tapping design that can be easily screwed to a surface. Ideal for hanging plants, decorations or tools. Made from stainless steel material.
Item code:

SUG-556

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 0.8187
Standard pack: 1

Order in multiple of 1

Total price:

£ 0.82

1 x £ 0.8187

Add sample +

Specifications

Imperial
Metric
SKU attributes
Load Capacity 3 kg
Threaded End Length 7.0 mm
Hook Projection 27 mm
Material Stainless Steel
Hook Thickness 3.0 mm
Ball Point Diameter 5.0 mm
Overall Height 17 mm
Thread Size 3.9 mm
Screw Type Self Tapping

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us