Menu Search

Grommet Nut Round 1.9 mm (L) PA

This sealed mounting screw is made for use with the U-shaped grommet range, and is sealed to prevent moisture and dust ingress. Found with a round head style.
Item code:

551643

3000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.2551
5000 + £ 0.2497
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 255.10

1000 x £ 0.2551

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Screw Size M6
Head Size 16.0 mm
Overall Length 16.0 mm
Head Diameter 16.0 mm
Full Material Polyamide
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us