Menu Search

Round End Cap 48.3 mm 28.0 mm LDPE Blue

Standard Pipe Cap provides used for protection against contaminants such as corrosion and moisture during transportation and storage. It is used to cover the ends of scaffolding tubes or construction pipes. The internal ribs provide a snug fit and relieve built-up pressure. Blue made from LDPE.
Item code:

110800

290 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
35 - 349 £ 0.3542
350 + £ 0.0876
Standard pack: 350

Order in multiple of 35

Total price:

£ 12.40

35 x £ 0.3542

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Blue
Inside Diameter 48.3 mm
Inside Height 28.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us