Quantity | Unit price |
---|---|
25 - 249 | £ 3.4364 |
250 + | £ 3.3679 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 80.0 mm |
---|---|
Spacer Length | 3.15 in |
Inside Diameter | 10.6 mm |
Inside Diameter | 0.417 in |
Outside Diameter | 22.0 mm |
Outside Diameter | 0.866 in |
Full Material | Polyamide 6/6 |
Colour | Black |
Spacer Shape | Round |
Commodity Code | 3926909790 |
Package Quantity | 25 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue