Item code:
461372
Quantity | Unit price |
---|---|
30 - 299 | £ 1.5633 |
300 + | £ 0.7384 |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day
Colour | Black |
---|---|
Finish | Polished |
Fitting Style | Push Fit |
Full Material | Nylon |
Head Shape | Round |
Material | Nylon |
Metal Prongs | No |
Threaded Centre | Yes |
Compatible Thread Sizes (All) | M10 |
Compatible Outside Tube Diameter | 35.0 mm |
Compatible Outside Tube Diameter | 1.378 in |
Compatible Tube Gauge | 2.0 |
Maximum Compatible Wall Thickness | 2.0 mm |
Maximum Compatible Wall Thickness | 0.079 in |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Due to the current UK port and border delays, we are experiencing an impact to some of our delivery times. We are doing everything we can to minimise this and ensure we continue the quality of service you expect. Thank you for your understanding at this time.