Quantity | Unit price |
---|---|
100 - 999 | £ 0.29 |
1000 - 9999 | £ 0.1903 |
10000 + | £ 0.1862 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Finish | Textured |
Colour | Grey |
Fitting Style | Push Fit |
Head Shape | Round |
Metal Prongs | No |
Threaded Centre | No |
Head Diameter | 32.0 mm |
Head Diameter | 1.26 in |
Compatible Wall Thickness Range | 2.0 - 3.0 mm | 0.079 - 0.118 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue