Quantity | Unit price |
---|---|
100 - 499 | £ 0.6749 |
500 - 999 | £ 0.6612 |
1000 + | £ 0.6475 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Nylon 6/6 |
---|---|
Colour | Black |
Fitting Style | Push Fit |
Head Shape | Round |
Metal Prongs | No |
Threaded Centre | Yes |
Compatible Tube Size | 25.0 mm |
Compatible Tube Size | 0.984 in |
Compatible Wall Thickness Range | 1.5 - 2.0 mm | 0.059 - 0.079 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue