Menu Search

Rotary Latches

In stock

Remotely opening exterior and interior doors, bonnet or compartments, rotary latches offer maximum security and convenience in push-to-close engineering.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Width Actuation Lever Type Mounting Orientation Finish Mount Type Length Type View
In production
35.7 mm
Two Point
Left Handed
Polished
7.2 mm
77.0 mm
Bumper
£ 14.9521 - £ 14.9521 147 In stock
35.7 mm
Two Point
Left Handed
Zinc Plated
Bumper
77.0 mm
Bumper
£ 14.9521 - £ 14.9521 150 In stock
35.7 mm
Two Point
Right Handed
Zinc Plated
Bumper
77.0 mm
Bumper
£ 14.9521 - £ 14.9521 147 In stock
35.7 mm
Two Point
Right Handed
Zinc Plated
1/4 in
77.0 mm
Bumper
£ 14.9521 - £ 14.9521 149 In stock
35.7 mm
Two Point
Left Handed
Zinc Plated
1/4 in
77.0 mm
Bumper
£ 14.9521 - £ 14.9521 131 In stock
35.7 mm
Two Point
Right Handed
Polished
7.2 mm
77.0 mm
Bumper
Rotary Latches 7.2 mm 77.0 mm 35.7 mm Steel Natural

281031002E


Stock Levels
In production
Attributes
  • Length
    77.0 mm
  • Width
    35.7 mm
  • Mount Type
    7.2 mm
  • Actuation Lever Type
    Two Point
  • Mounting Orientation
    Left Handed
Rotary Latches Bumper 77.0 mm 35.7 mm Steel Natural M6

281032002E

Price Range
£ 14.9521 - £ 14.9521

Stock Levels
147 In stock
Attributes
  • Length
    77.0 mm
  • Width
    35.7 mm
  • Mount Type
    Bumper
  • Actuation Lever Type
    Two Point
  • Mounting Orientation
    Left Handed
Rotary Latches Bumper 77.0 mm 35.7 mm Steel Natural M6

281032001E

Price Range
£ 14.9521 - £ 14.9521

Stock Levels
150 In stock
Attributes
  • Length
    77.0 mm
  • Width
    35.7 mm
  • Mount Type
    Bumper
  • Actuation Lever Type
    Two Point
  • Mounting Orientation
    Right Handed
Rotary Latches 1/4 in 77.0 mm 35.7 mm Steel Natural

281033001E

Price Range
£ 14.9521 - £ 14.9521

Stock Levels
147 In stock
Attributes
  • Length
    77.0 mm
  • Width
    35.7 mm
  • Mount Type
    1/4 in
  • Actuation Lever Type
    Two Point
  • Mounting Orientation
    Right Handed
Rotary Latches 1/4 in 77.0 mm 35.7 mm Steel Natural

281033002E

Price Range
£ 14.9521 - £ 14.9521

Stock Levels
149 In stock
Attributes
  • Length
    77.0 mm
  • Width
    35.7 mm
  • Mount Type
    1/4 in
  • Actuation Lever Type
    Two Point
  • Mounting Orientation
    Left Handed
Rotary Latches 7.2 mm 77.0 mm 35.7 mm Steel Natural

281031001E

Price Range
£ 14.9521 - £ 14.9521

Stock Levels
131 In stock
Attributes
  • Length
    77.0 mm
  • Width
    35.7 mm
  • Mount Type
    7.2 mm
  • Actuation Lever Type
    Two Point
  • Mounting Orientation
    Right Handed