Quantity | Unit price |
---|---|
10 - 99 | £ 4.9801 |
100 - 499 | £ 2.3548 |
500 + | £ 2.30 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Between Fixing Holes | 19.7 mm |
---|---|
Distance Between Fixing Holes | 0.776 in |
Housing Diameter | 15.0 mm |
Housing Diameter | 0.591 in |
Overall Height | 7.6 mm |
Overall Height | 0.299 in |
Full Material | Polyoxymethylene;Polyamide 6.6;Silicone Oil |
Colour | Black |
Gear Type | Standard Spur Gear |
Torque | 0.30 N |
Torque | 0.30 N |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue