Quantity | Unit price |
---|---|
100 + | £ 0.7831 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height | 18.0 mm |
---|---|
Height | 0.709 in |
Base Diameter | 20.0 mm |
Base Diameter | 0.787 in |
Compatible Hole Diameter Range | 8.0 - 8.1 mm |
Compatible Hole Diameter Range | 0.315 - 0.319 in |
Accessory Type | Rivet Mount Feet |
Colour | Black |
Full Material | Thermo Plastic Elastomer |
Base Material | TPE |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue