Menu Search

Ring Terminal 2.5 mm² M5 Copper

This tubular ring terminal is made from tin-plated copper for improved corrosion resistance. The terminal is uninsulated and is ideal for crimping, with the flat surface end enabling good electrical contact.
Item code:

1442977

1654 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.1274
1000 - 1999 £ 0.1118
2000 + £ 0.1083
Standard pack: 100

Order in multiple of 100

Total price:

£ 12.74

100 x £ 0.1274

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 2.5 mm²
Inside Diameter 2.3 mm
Length to Hole Center 14.0 mm
Outside Diameter 4.2 mm
Overall Width 8.5 mm
Tube Length 5.8 mm
Commodity Code 7415390000
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us