Menu Search

Ring Terminal 1.5 mm² M6 Copper

This tubular ring terminal is made from tin-plated copper for improved corrosion resistance. The terminal is uninsulated and is ideal for crimping, with the flat surface end enabling good electrical contact.
Item code:

1442974

300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.1342
1000 - 1999 £ 0.1177
2000 + £ 0.1143
Standard pack: 100

Order in multiple of 100

Total price:

£ 13.42

100 x £ 0.1342

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 1.5 mm²
Inside Diameter 1.8 mm
Length to Hole Center 16.0 mm
Outside Diameter 3.3 mm
Overall Width 9.0 mm
Tube Length 5.8 mm
Commodity Code 7415390000
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us