Quantity | Unit price |
---|---|
2000 - 9999 | £ 0.077 |
10000 - 19999 | £ 0.0755 |
20000 - 29999 | £ 0.0739 |
30000 + | £ 0.0724 |
Adhesive Type | Rubber |
---|---|
Removability | Removable |
Overall Length | 127.0 mm |
Overall Length | 5 in |
Colour | White |
Commodity Code | 3919908099 |
Shape | Rectangular |
Overall Diameter | 25.4 mm |
Overall Diameter | 1 in |
Overall Thickness | 1.6 mm |
Overall Thickness | 0.063 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue