Quantity | Unit price |
---|---|
1 - 49 | £ 7.6258 |
50 + | £ 7.4616 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 90.0 mm |
---|---|
Overall Length | 3.543 in |
Overall Height | 40.0 mm |
Overall Height | 1.575 in |
Overall Depth | 16.0 mm |
Overall Depth | 0.63 in |
Mounting Hole Length | 83.0 mm |
Mounting Hole Length | 3.268 in |
Mounting Hole Width | 34.0 mm |
Mounting Hole Width | 1.339 in |
Handle Shape | Rectangular |
Handle Style | Snap fit pull handle |
Mount Type | Clip On |
Handle Material | ABS |
Full Material | Acrylonitrile Butadiene Styrene |
Colour | Grey |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue