Quantity | Unit price |
---|---|
50 + | £ 0.564 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fixing Type | Screw |
---|---|
Thread Length | 70.0 mm |
Thread Length | 2.756 in |
Colour | White |
Full Material | Polyamide 6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue