Quantity | Unit price |
---|---|
150 + | £ 0.6134 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Green |
---|---|
Full Material | Thermo Plastic Elastomer |
Compatible Thread Sizes (All) | 1/4 in |
Inner Ring Inside Diameter | 20.0 mm |
Inner Ring Inside Diameter | 0.787 in |
Outer Ring Inside Diameter | 12.7 mm |
Outer Ring Inside Diameter | 0.5 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue