Quantity | Unit price |
---|---|
250 - 2499 | £ 0.6804 |
2500 + | £ 0.6667 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Board Thickness | 19.0 mm |
---|---|
Compatible Board Thickness | 0.748 in |
Hole Diameter | 20.5 mm |
Hole Diameter | 0.807 in |
Length Under Head | 14.0 mm |
Length Under Head | 0.551 in |
Outside Diameter | 20.5 mm |
Outside Diameter | 0.807 in |
Overall Height | 14.0 mm |
Overall Height | 0.551 in |
Screw Diameter | 13.7 mm |
Screw Diameter | 0.539 in |
Thread Length | 19.0 mm |
Thread Length | 0.748 in |
Screw Depth | 9.5 mm |
Screw Depth | 0.374 in |
Full Material | Zinc Alloy |
Material | Zinc Alloy |
Colour | Natural |
Finish | Nickel Plated |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue