Quantity | Unit price |
---|---|
1 - 24 | £ 57.2796 |
25 + | £ 25.4515 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Latch Material | Stainless Steel |
---|---|
Cam Material | Stainless Steel |
Colour | Natural |
Latch Style | Quarter-Turn Cam Latch |
Locking Type | Non-Locking |
Includes | Cam Sold Separately. Two keys supplied with each latch |
Mounting Orientation | Universal |
Handle Length | 80.0 mm |
Handle Length | 3.15 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue