Quantity | Unit price |
---|---|
10 - 49 | £ 5.0441 |
50 + | £ 2.052 |
Finish | Chrome Plated |
---|---|
Cam Material | Steel |
Type | Paco |
Grip Range | 28.5 mm |
Grip Range | 1.122 in |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Head Height | 19.0 mm |
Head Height | 0.748 in |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue