Quantity | Unit price |
---|---|
1 - 49 | £ 13.8365 |
50 + | £ 7.3882 |
Cam Length | 45.0 mm |
---|---|
Cam Length | 1.772 in |
Head Height | 19.5 mm |
Head Height | 0.768 in |
Maximum Grip | 8.5 mm |
Maximum Grip | 0.335 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Mounting Orientation | Universal |
Body Material | Die Cast Zinc Alloy |
Cam Material | Steel |
Finish | Black Powder Coated |
Colour | Black |
Key Type | No Key |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue