Quantity | Unit price |
---|---|
5 - 49 | £ 8.9671 |
50 + | £ 3.0578 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Type | Wing Knob, Key Operated Handle |
---|---|
Key Type | Keyed Alike |
Grip Range | 16.0 mm |
Grip Range | 0.63 in |
Cam Material | Steel |
Latch Material | Steel |
Colour | Chrome |
Finish | Chrome Plated |
Commodity Code | 8301409000 |
Mounting Hole Length | 14.2 mm |
Mounting Hole Length | 0.559 in |
Knob Height | 13.4 mm |
Knob Height | 0.528 in |
Mounting Hole Width | 16.2 mm |
Mounting Hole Width | 0.638 in |
Full Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue