Menu Search

Display Lock 25.0 mm 35.0 mm Zinc Alloy

Item code:

492862

60 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 84.0969
5 + £ 38.3621
Standard pack: 5

Order any quantity

Total price:

£ 84.10

1 x £ 84.0969

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Diameter 25.0 mm
Body Length 35.0 mm
Full Material Die Cast Zinc Alloy

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us