Quantity | Unit price |
---|---|
500 + | £ 0.0844 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push In |
---|---|
Head Shape | Flat |
Full Material | Low Density Polyethylene |
Colour | Black |
Flange Diameter | 20.0 mm |
Flange Diameter | 0.787 in |
Fitting Height | 5.5 mm |
Fitting Height | 0.217 in |
Fitting Diameter | 14.5 mm |
Fitting Diameter | 0.571 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue