Quantity | Unit price |
---|---|
20 - 199 | £ 1.8611 |
200 - 999 | £ 0.8762 |
1000 - 1999 | £ 0.8584 |
2000 + | £ 0.842 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Diameter | 19.0 mm |
---|---|
Diameter | 0.748 in |
Height | 24.5 mm |
Height | 0.965 in |
Base Full Material | Polyamide |
Full Material | Polyamide |
Shape | Round |
Colour | White |
Finish | No Finish |
Metal Prongs | Yes |
Fitting Style | Push Fit |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue