Quantity | Unit price |
---|---|
500 - 4999 | £ 0.1592 |
5000 - 49999 | £ 0.0394 |
50000 + | £ 0.0387 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 19.0 mm |
---|---|
Base Diameter | 0.748 in |
Base Height | 4.0 mm |
Base Height | 0.157 in |
Maximum Compatible Hole Diameter | 6.6 mm |
Maximum Compatible Hole Diameter | 0.26 in |
Base Material | LDPE |
Base Shape | Round |
Colour | Black |
Type | Stem Stacking Peg |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue