Quantity | Unit price |
---|---|
1 - 19 | £ 28.6484 |
20 + | £ 13.7731 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | 8.5 mm Through Hole |
---|---|
Mounting Hole Center Distance | 500.0 mm |
Mounting Hole Center Distance | 500.0 mm |
Mounting Hole Diameter | 8.5 mm |
Mounting Hole Diameter | 0.335 in |
Mounting Hole Distance | 16.0 mm |
Mounting Hole Distance | 0.63 in |
Overall Height | 107.0 mm |
Overall Height | 4.213 in |
Overall Length | 532.0 mm |
Overall Length | 20.945 in |
Colour | Black |
Full Material | 30% Glass Fibre Polyamide 6;Steel |
Handle Colour | Black |
Handle Material | Steel |
Handle Shape | Round Bar |
Handle Style | Bridge, Grab Handle |
Standards | DIN-EN ISO 1043-1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue