Quantity | Unit price |
---|---|
5 - 9 | £ 14.7315 |
10 - 19 | £ 14.4303 |
20 + | £ 14.1428 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Finish | Chrome |
Full Material | Steel |
Handle Material | Steel |
Handle Shape | Rectangular |
Material | Steel |
Mount Type | Screw Mount |
Base Length | 133.0 mm |
Base Length | 5.236 in |
Mounting Hole Center Distance | 43.0 mm |
Mounting Hole Center Distance | 43.0 mm |
Overall Length | 133.0 mm |
Overall Length | 5.236 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue