Quantity | Unit price |
---|---|
10 - 99 | £ 5.5184 |
100 - 199 | £ 5.4046 |
200 + | £ 5.2908 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Finish | Chrome Plated |
Handle Material | Steel |
Handle Style | Pull |
Mounting Hole Distance | 96.0 mm |
Mounting Hole Distance | 3.78 in |
Thread Length | 7.8 mm |
Thread Length | 0.307 in |
Thread Size | M4 |
Base Width | 8.0 mm |
Base Width | 0.315 in |
Mount Type | Threaded Hole;Back Mount |
Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue