Quantity | Unit price |
---|---|
1 + | £ 27.6558 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Violet |
---|---|
Full Material | Low Density Polyethylene |
Priced Per | Roll |
Maximum Wrapping Diameter | 60.0 mm |
Maximum Wrapping Diameter | 2.362 in |
Minimum Wrapping Diameter | 25.0 mm |
Minimum Wrapping Diameter | 0.984 in |
Overall Length | 50.0 m |
Overall Length | 164.042 ft |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue