Quantity | Unit price |
---|---|
25 + | £ 3.0359 |
Body Thread Length | 8.5 mm |
---|---|
Body Thread Length | 0.335 in |
Force Full retraction | 22.0 N |
Force Full retraction | 22.0 N |
Initiating Force | 9.0 N |
Initiating Force | 9.0 N |
Nose Diameter | 10.0 mm |
Nose Diameter | 0.394 in |
Width | 1.7 mm |
Width | 0.067 in |
Body Thread Size | 11.0 mm |
Handle Type | Spring Plunger Handle |
Ball Material | Stainless Steel |
Body Material | Blue Acetal |
Stud Thread Size | 13.0 |
Type | 2 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue