Quantity | Unit price |
---|---|
50 - 149 | £ 2.4166 |
150 - 399 | £ 1.9821 |
400 - 999 | £ 1.5186 |
1000 + | £ 1.063 |
Body Thread Length | 6.4 mm |
---|---|
Body Thread Length | 0.252 in |
Force Full retraction | 27.0 N |
Force Full retraction | 27.0 N |
Initiating Force | 8.0 N |
Initiating Force | 8.0 N |
Nose Diameter | 8.0 mm |
Nose Diameter | 0.315 in |
Width | 1.1 mm |
Width | 0.043 in |
Body Thread Size | 8.5 mm |
Handle Type | Spring Plunger Handle |
Ball Material | Stainless Steel |
Body Material | Blue Acetal |
Stud Thread Size | 9.0 |
Type | 2 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue