Quantity | Unit price |
---|---|
50 - 149 | £ 2.0686 |
150 - 399 | £ 1.6967 |
400 - 999 | £ 1.205 |
1000 + | £ 0.9177 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Thread Length | 5.0 mm |
---|---|
Body Thread Length | 0.197 in |
Force Full retraction | 15.0 N |
Force Full retraction | 15.0 N |
Initiating Force | 6.0 N |
Initiating Force | 6.0 N |
Nose Diameter | 6.0 mm |
Nose Diameter | 0.236 in |
Width | 1.0 mm |
Width | 0.039 in |
Body Thread Size | 6.5 mm |
Handle Type | Spring Plunger Handle |
Ball Material | Stainless Steel |
Body Material | Blue Acetal |
Stud Thread Size | 7.0 |
Type | 2 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue