Quantity | Unit price |
---|---|
25 + | £ 4.3407 |
Body Thread Length | 10.0 mm |
---|---|
Body Thread Length | 0.394 in |
Force Full retraction | 56.0 N |
Force Full retraction | 56.0 N |
Initiating Force | 16.0 N |
Initiating Force | 16.0 N |
Nose Diameter | 12.0 mm |
Nose Diameter | 0.472 in |
Width | 2.5 mm |
Width | 0.098 in |
Body Thread Size | 10.0 mm |
Handle Type | Spring Plunger Handle |
Ball Material | Stainless Steel |
Body Material | Stainless Steel |
Stud Thread Size | 16.0 |
Type | 1 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue